2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6093592AU_Rexa MINI3-S03_T008-540_O

テーブルを展開
EN
1/5
Produktabbildung
PRODUKTABBILDUNG
Article number
ARTICLE_ID
Type code
ARTICLE_NAME
Manufacturer
MANUFACTURER_NAME
Level Of Detail
LOD
Short text
DESCRIPTION_SHORT
Tender text
DESCRIPTION_LONG
Orientation
EF012492
Connection outlet side
EF025977
Angle to first bolt hole
A1 [°]
Thickness flange (incl. sealing edge)
B1 [mm]
Outer diameter of flange
D1 [mm]
1
6093592AU
Rexa MINI3-S03/T008-540/O
WILO SE
350
Fully submersible grinder pump for stationary and portable wet installation in intermittent operation.
Fully submersible grinder pump for stationary and portable wet installation in intermittent operation. For the pumping in domestic areas of: *Sewage containing faeces *Wastewater (with small amounts of sand) Submersible pump with radial macerator with double shear effect. Horizontal discharge port with flange and oval connection. Hydraulics housing and impeller made of grey cast iron; macerator made of hardened steel for blades. Surface-cooled 3~ motor with thermal motor monitoring. Oil-filled sealing chamber with two mechanical seals. Stainless steel motor housing. Detachable connection cable with bare cable ends. The pump must not be used in hazardous areas.
Horizontal connection
Flange. Oval flange;DN32/40-PN6/10 .G 1¼. Oval ø36
180
18
150
圧縮表現を表示 (1 構成可能製品)
オーダー番号6093592AU
最終更新日17.09.2025 09:29:50
単位
キーワード

クラフィシケーション

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCPUMP Pump

OmniClass 2006

23-60_30_21 23-60 30 21 Pumps

Revit

RVT_METRICMECHANICALEQUIPMENT (Metric) Mechanical Equipment
Family categoryOST_MechanicalEquipment
Family mechanical part typeBreaksInto
Family MEP equipment classificationPump